JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
The TPSM846C23 requires an external series resistor and capacitor compensation network to be connected between the DIFFO pin (pin 6) and the FB pin (pin 7). These are RCOMP and CCOMP in Figure 14. The value of these components is determined by the total amount of output capacitance and the switching frequency. Only ceramic and low-ESR, polymer-type capacitors are recommended. These parts should be placed as close as possible to the module and away from noisy signal traces. Suggested values for RCOMP and CCOMP for some typical values of output capacitance are given in Table 3. Determine final values by testing system stability using standard power supply evaluation techniques.
TOTAL COUT (µF) | SWITCHING FREQUENCY | TYPICAL COUT | |||||||
---|---|---|---|---|---|---|---|---|---|
300 - 400 kHz | 400 - 600 kHz | 600 - 1000 kHz | |||||||
MIN | MAX | RCOMP | CCOMP | RCOMP | CCOMP | RCOMP | CCOMP | Ceramic | Polymer |
1000 | 1500 | 1.0 kΩ | 1000 pF | 665 Ω | 1500 pF | 499 Ω | 2200 pF | 4 x 47 µF | 2 x 470 µF |
1500 | 3000 | 665 Ω | 1500 pF | 499 Ω | 2200 pF | 249 Ω | 4700 pF | 4 x 47 µF | 4 x 470 µF |
3000 | 5000 | 499 Ω | 2200 pF | 249 Ω | 4700 pF | 124 Ω | 6800 pF | 4 x 47 µF | 4 x 1000 µF |