JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
The output voltage is sensed at the remote sense amplifier output pin, and the device continually digitizes the sensed output voltage, and averages it to reduce measurement noise. The device then stores the average value in the read-only register, READ_VOUT, which enables output voltage telemetry. Refer to OPTIONS (MFR_SPECIFIC_21) for details of programming output voltage telemetry signal range, averaging and update rate.