JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
For this design example, use the parameters listed in Table 17 and follow the Detailed Design Procedure.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT | 1.2 V |
Output current rating | 35 A |
Key care-abouts | PMBus control, small footprint, high efficiency, PGOOD signal |