4 Revision History
Changes from Revision A (May 2021) to Revision B (March 2023)
- 先頭ページにある消費電力の標準値の箇条書き項目を電気的特性の表に合わせて更新Go
- Added note for supply noise frequency
rangeGo
- IDD_TOTAL typical value changed to 160 mAGo
- Changed I2C terminology to "Controller" and
"Target"Go
- Removed extra arrow from DPHY Receiver to Clock Gen blocks in
Functional Block Diagram Go
- Added description for non-continuous clock lane
modeGo
- Added description for deserializer SENSOR_STS
registersGo
- Updated script example for voltage monitoringGo
- Updated description for reading GPIO status when set as output and
added GPIO Configuration tableGo
- Added information for enabling Forward Channel GPIO using
FC_GPIO_ENGo
- Updated GPIO Output Control
section description for enabling register
0x0EGo
- Added typical latency to Forward Channel GPIO Typical Timing
tableGo
- Updated Clocking Mode table with additional modes, frequency
clarifications, and CSI-2 bandwidth clarificationsGo
- Go
- Go
- Corrected effect of setting M value in register
0x06Go
- Added max and min readings to Voltage Sensor Thresholds description
in Register 0x19 Go
- Updated SENSOR_V1_THRESH description to match SENSOR_V0_THRESH in
register 0x1A Go
- Changed "GPIO0 Sensor" to "Internal Temperature Sensor" in register
0x57Go
- V3LINK_RX_ID changed to V3LINK_TX_ID in register
0xF0-0xF5Go
- Removed IL and RL values from Suggested Components for a "4G"
V3Link PoC Network TableGo
- Changed PoC network impedance recommendation from 2 kΩ to 1
kΩGo
- Updated PoC descriptionGo
- Changed PDB capacitor value to "> 10 μF"Go
- Changed PDB capacitor value from 1-μF to 10-μFGo
Changes from Revision * (April 2021) to Revision A (May 2021)
- 画像の検索可能なテキストとレイアウトを更新Go
- removed manual
packageGo