JAJSLG0B April 2021 – March 2023 TSER953
PRODUCTION DATA
The TSER953 monitors the status of the forward channel link. The forward channel high-speed PLL lock status is reported in the HS_PLL_LOCK bit (Register 0x52[2]). When paired with the TDES954, the V3Link deserializer LOCK status is also reported in the RX_LOCK_DETECT bit (Register 0x52[6]).