JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTXV0106QWBQBRQ1 | WQFN | BQB | 16 | 3000 | 180 | 12.4 | 2.8 | 3.8 | 1.2 | 4 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTXV0106QWBQBRQ1 | WQFN | BQB | 16 | 3000 | 210 | 185 | 35 |