JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
The TXV0106-Q1 device can support high data rate applications. The translated signal data rate can support up to 320Mbps when the signal is translated from 1.8 V to 3.3 V. For the device to meet RGMII 2.0 timing specifications (rise or fall time, skew, and duty cycle distortion) the data rate will need to be lowered to 250Mbps.