JAJSEW6B February 2018 – February 2024 UCC21222
PRODUCTION DATA
VDE | CSA | UL | CQC |
---|---|---|---|
Plan to certify according to DIN V VDE V 0884-11:2017-01 and DIN EN 61010-1 (VDE 0411-1):2011-07 | Plan to certify according to IEC 60950-1, IEC 62368-1 and IEC 61010-1 | Plan to be recognized under UL 1577 Component Recognition Program | Plan to certify according to GB 4943.1-2011 |