DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-19 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Splash image width in pixels (LSByte) |
| Byte 2 | Splash image width in pixels (MSByte) |
| Byte 3 | Splash image height in pixels (LSByte) |
| Byte 4 | Splash image height in pixels (MSByte) |
| Byte 5 | Splash image size in bytes (LSByte) |
| Byte 6 | Splash image size in bytes |
| Byte 7 | Splash image size in bytes |
| Byte 8 | Splash image size in bytes (MSByte) |
| Byte 9 | Pixel format |
| Byte 10 | Compression type |
| Byte 11 | Color order |
| Byte 12 | Chroma order |
| Byte 13 | Byte order |
Parameter definitions are referenced in Table 3-20.
| Parameter | Values |
|---|---|
| Pixel format |
0h = 24-bit RGB unpacked (not used) 1h = 24-bit RGB packed (not used) 2h = 16-bit RGB 5-6-5 3h = 16-bit YCbCr 4:2:2 |
| Compression type |
0h = Uncompressed 1h = RGB RLE compressed 2h = User-defined (not used) 3h = YUV RLE compressed |
| Color order |
0h = 00RRGGBB 1h = 00GGRRBB |
| Chroma order |
0h = Cr is first pixel 1h = Cb is first pixel |
| Byte order |
0h = Little endian 1h = Big endian |