DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
| Parameter Bytes | Description | |
|---|---|---|
| Byte 1 | Trigger Configuration | |
| Byte 2 | Delay (in µs) | LSByte |
| Byte 3 | Delay (in µs) | |
| Byte 4 | Delay (in µs) | |
| Byte 5 | Delay (in µs) | MSByte |
| Byte 1 | Trigger Configuration | |
|---|---|---|
| b(7:3) | Reserved | |
| b(2) | Trigger Inversion | |
| '0': Not Inverted | ||
| '1': Inverted | ||
| b(1) | Trigger Enable | |
| '0': Disable | ||
| '1': Enable | ||
| b(0) | Trigger Select | |
| '0': Trigger Out 1 | ||
| '1': Trigger Out 2 | ||
Trigger Out 2 supports negative values, meaning the trigger can be sent in advance. The delay is processed as signed 16-bit integer.