DLPU082C August 2021 – March 2024 DLPC7540
Set WPC Target Manual Mode | |
---|---|
Write Parameters | |
Byte | Description |
Byte 0 |
0 = Manual Mode Disable 1 = Manual Mode Enable |
Sets/Resets the manual mode for specifying WPC target color point at run-time. When manual mode is set, all target color points specified in the project will be ignored. Software will set only the user specified target color point until the manual mode is reset using this same command. |
Get WPC Target Manual Mode | |
---|---|
Data returned is in the same format as the Write Parameters. | |
Gets whether the manual mode for specifying WPC target color point at run-time is active. When manual mode is set, all target color points specified in the project will be ignored. Software will set only the user specified target color point until the manual mode is reset. |
Set WPC Target Color Point | |
---|---|
Write Parameters | |
Byte | Description |
Bytes 0-1 |
CIE X Range = 0.0000 to 1.0000 Format = u0.16 |
Bytes 2-3 |
CIE Y Range = 0.0000 to 1.0000 Format = u0.16 |
Sets the target color point while in WPC Target Manual Mode. |
Get WPC Target Color Point | |
---|---|
Data returned is in the same format as the Write Parameters. | |
Gets the currently active target color point for WPC. |