DLPU082C August 2021 – March 2024 DLPC7540
Follow specific steps to configure the controller to display a source properly. When operating in External display mode, the controller automatically scans the connectors for activity and runs the automatic source detection and locking algorithm.
The front-end controller gets information about scan status using Get Datapath Scan Status command. After a source is detected, all information about the source can be queried using Get Source Configuration command. Anytime after source detection, the user may override any of the auto-detected parameters via Set Source Configuration command.
If the source detection is incorrect or if any source parameters have changed, initiate a re-sync using Autolock Setup command.