JAJS392N July 2001 – January 2025 TPS793
PRODUCTION DATA
Pick the desired output voltage option. An input capacitor of 1µF is used as the battery is connected to the input through a via and a short 10-mil (0.01-in) trace. An output capacitor of 10 µF is used to provide optimal response time for the load transient. Verify that the maximum junction temperature is not exceed by referring to Figure 7-8.