JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
SerDes rate = 1.25 x (M/L) x Baseband data rate x Number of bits per sample (16)
M is a JESD204B interface parameter that refers to the number of data streams from FPGA to DAC
L is a JESD204B interface parameter that refers to the number of SerDes lanes used to transmit data
1.25 is a factor due to the 8B10B encoding of the baseband data
Example,
if the baseband data rate = 368.64 MSPS and L-M-F-S-Hd = 8-8-2-1-0