JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Registers with reserved bits must have these bits written as described in the register map when writing to this register. If a reserved bit is shown as a “1” in the reset column of the field description, whenever a write to this register is required, “1” must be written to this bit. If the reserved bit is a “0”, a “0” would have to be written to this location.