JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
tPD(HPD) | Propagation delay from HPD_SNK to HPD_SRC; rising edge and falling edge | see Figure 6-8; not valid during switching time | 40 | 120 | ns | |
tT(HPD) | HPD logical disconnected timeout | see Figure 6-9 | 2 | ms |