JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Power Down Status Bit | Standby Status Bit | Loss of Signal Status Bit – LOS | Reserved | ||||
R/U | R/U | R/U | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Power Down Status Bit | R/U | 1’b0 | 0 – Normal Operation 1 – Device in Power Down Mode. |
6 | Standby Status Bit | R/U | 1’b0 | 0 – Normal Operation 1 – Device in Standby Mode |
5 | Loss of Signal Status Bit – LOS | R/U | 1’b0 | 0 – Clock present 1 – No Clock present |
4:0 | Reserved | R | 5’b00000 | Reserved |