JAJSDN3F December 2016 – April 2024 TDP158
PRODUCTION DATA
The TDP158 has various lane control features. By default the high speed lanes are globally controlled. Pin strapping can globally control features like receiver equalization, VOD swing and pre-emphasis. I2C programming performs the same global programming using default configurations. Through I2C a method to control receive equalization, transmitter swing (VOD) and pre-emphasis on each individual lane. Setting reg09h[5] = 1 puts the device into independent lane configuration mode.
Reg31h[7:3] controls the clock lane, reg32h[7:3] controls lane D0, reg33h[7:3] controls lane D1 and reg34h[7:3] controls lane D2 while Reg4E and Reg4F control the individual lane EQ control.