JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R - 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| A1_COEFF_HDR0_TX0 | |||||||
| R/W - 04h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| A1_COEFF_HDR0_TX0 | |||||||
| R/W - 07h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:16 | RESERVED | R | 0h | Always read or write 0h. |
| 15:0 | A1_COEFF_HDR0_TX0 | R/W | 407h | First-order coefficient for square wave nonlinearity correction for TX0 illumination channel with current of ILLUM_DAC_L_TX0. |