JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W - 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TG_OVL_WINDOW_START | |||||||
| R/W - 03h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TG_OVL_WINDOW_START | |||||||
| R/W - E8h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:16 | RESERVED | R/W | 0h | Always read or write 0h. |
| 15:0 | TG_OVL_WINDOW_START | R/W | 3E8h | Starting position of the AFE overload observation window TG signal in the number of TG clocks (tCLK) in a sub-frame. |