JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TEMP_COEFF_ILLUM_HDR1_TX2[3:0] | RESERVED | ||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PHASE2_OFFSET_HDR1_TX2 | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PHASE2_OFFSET_HDR1_TX2 | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:20 | TEMP_COEFF_ILLUM_HDR1_TX2[3:0] | R/W | 0h | Phase temperature coefficient of illumination source connected to TX2 pin with external temperature sensor (TILLUM) for current of ILLUM_DAC_H_TX2. |
19:16 | RESERVED | R/W | 0h | Always read or write 0h. |
15:0 | PHASE2_OFFSET_HDR1_TX2 | R/W | 0h | De-alias frequency phase offset for TX2 illumination channel with current of ILLUM_DAC_H_TX2 |