JAJSEV0G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
The following magnetics have been tested with the DP83822 using the DP83822EVM.
| MANUFACTURER | PART NUMBER |
|---|---|
| Pulse Electronics | HX1198FNL |
| HX1188NL | |
| HX1188FNL | |
| H2019NL | |
| H1102NL | |
| Abracon | ALAN101 |
| Bel Fuse | S5585999J1F |
| Sumida | CLP0612 |
| Wurth Electronics | 7490120110 |
| 733330 | |
| 7490100111a |
| PARAMETER | TEST CONDITIONS | TYP | UNIT |
|---|---|---|---|
| Turn Ratio | ±2% | 1:1 | - |
| Insertion Loss | 1 - 100 MHz | –1 | dB |
| Return Loss | 1 - 30 MHz | –16 | dB |
| 30 - 60 MHz | –12 | dB | |
| 60 - 80 MHz | –10 | dB | |
| Differential to Common Rejection Ratio | 1 - 50 MHz | –30 | dB |
| 50 - 150 MHz | –20 | dB | |
| Crosstalk | 30 MHz | –35 | dB |
| 60 MHz | –30 | dB | |
| Isolation | HPOT | 1500 | Vrms |