JAJSEV0G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDDIO | Supply Voltage I/O (1.8-V Option) | 1.71 | 1.8 | 1.89 | V |
| Supply Voltage I/O (2.5-V Option) | 2.375 | 2.5 | 2.625 | ||
| Supply Voltage I/O (3.3-V Option) | 3.15 | 3.3 | 3.45 | ||
| AVD(1) | Supply Voltage Analog (3.3-V Option) | 3.15 | 3.3 | 3.45 | V |
| Supply Voltage Analog (1.8-V Option) | 1.71 | 1.8 | 1.89 | ||
| Center Tap (CT)(1) | Supply Voltage Center Tap (3.3-V Option) Magnetic Center Tap | 3.15 | 3.3 | 3.45 | V |
| Supply Voltage Analog (1.8V Option) Magnetic Center Tap | 1.71 | 1.8 | 1.89 | ||
| TA | Ambient Temperature: DP83822I and DP83822IF | -40 | 85 | °C | |
| Ambient Temperature: DP83822H and DP83822HF | -40 | 125 | |||