JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
As shown in Table 7, Figure 53, and Figure 54, the host controller can use any of the four legacy, SPI-compatible protocols (SPI-00, SPI-01, SPI-10, or SPI-11) to read data from the device.
PROTOCOL | SCLK POLARITY
(At the CS Falling Edge) |
SCLK PHASE
(Capture Edge) |
MSB BIT LAUNCH EDGE | SDI_MODE[1:0] BITS | SDO_MODE[1:0] BITS | DIAGRAM |
---|---|---|---|---|---|---|
SPI-00 | Low | Rising | CS falling | 00h | 00h | Figure 53 |
SPI-01 | Low | Falling | 1st SCLK rising | 01h | 00h | Figure 53 |
SPI-10 | High | Falling | CS falling | 02h | 00h | Figure 54 |
SPI-11 | High | Rising | 1st SCLK falling | 03h | 00h | Figure 54 |
On power-up or after coming out of any asynchronous reset, the device supports the SPI-00 protocol for data read and data write operations. To select a different SPI-compatible protocol for both of the data transfer operations:
NOTE
The SPI transfer protocol selected by configuring the SDI_MODE[1:0] bits in the SDI_CNTL register determines the data transfer protocol for both write and read operations.
When using any of the SPI-compatible protocols, the READY output remains low throughout the data transfer frame.