JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register configures the contents of the output data word. Write access to this register is disabled on power-up. To enable write access, configure the REG_ACCESS register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | DATA_OUT_FORMAT[1:0] | 0 | 0 | 0 | DATA_VAL | |
R-0b | R-0b | R/W-00b | R-0b | R-0b | R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 00 | R | 000b | Reserved bits. Reads return 00b. |
5-4 | DATA_OUT_FORMAT[1:0] | R/W | 00b | These bits control the composition of the output data frame.
00b = ADC conversion result 01b = ADC conversion result + 4-bit channel ID 10b = ADC conversion result + 4-bit channel ID + 4-bit device status (see Table 32) + 2-bit channel configuration 11b = Reserved Parity bits can be appended to the data output frame. See the PARITY_CNTL register for details. |
3-1 | 000 | R | 000b | Reserved bits. Reads return 00b. |
0 | DATA_VAL | R/W | 0b | Setting this bit enables debug mode for SDO capture.
0b = Normal operation; device data are output on SDO 1b = The device outputs a fixed 1010 0110 patten that is useful for debugging data capture from the device |