JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
AVDD to GND | –0.3 | 7 | V |
DVDD to GND | –0.3 | 7 | V |
AINx(2), AIN-COM, MUXOUT-P, MUXOUT-M, ADC-INP, ADC-INM | GND – 0.3 | AVDD + 0.3 | V |
REFP | REFM – 0.3 | AVDD + 0.3 | V |
REFIO | REFM – 0.3 | AVDD + 0.3 | V |
REFM | GND – 0.1 | GND + 0.1 | V |
Digital input pins | GND – 0.3 | DVDD + 0.3 | V |
Digital output pins | GND – 0.3 | DVDD + 0.3 | V |
Input current to any pin except supply pins | –10 | 10 | mA |
Junction temperature, TJ | –40 | 125 | °C |
Storage temperature, Tstg | –65 | 150 | °C |