JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
This register enables or disables the computing parity status for the output from the device. Write access to this register is disabled on power-up. To enable write access, configure the REG_ACCESS register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | PARITY_EN | 0 | 0 |
R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 0000 | R | 0 0000b | Reserved bits. Do not write. Reads return 0 0000b. |
2 | PARITY_EN | R/W | 0b | Enables the parity computation on the data output bits.
0b = Parity disabled 1b = A 1-bit parity is appended to the data output frame. Data length is 1-bit more than the length specified by DATA_OUT_FORMAT in the DATA_CNTL register. |
1-0 | 00 | R | 00b | Reserved bits. Do not write. Reads return 00b. |