JAJSFU8C November 2017 – November 2019 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA.
In custom channel sequencing mode, the intended sequence of the analog input channels can be programmed in these 16 registers. See the REPEAT_INDEX_m registers for details about repeating a particular channel before switching to the next index.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | CHID[2:0] | ||
R-0b | R-0b | R-0b | R-0b | R-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 | R | 0 0000b | Reserved bits. Reads return 0 0000b. |
2-0 | CHID[2:0] | R/W | 000b | These bits configure the analog input channel associated with the index in custom channel sequencing mode.
000b = AIN0 001b = AIN1 010b = AIN2 011b = AIN3 100b = AIN4 101b = AIN5 110b = AIN6 111b = AIN7 |