JAJSHT5E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
This module is designed to comply with the FCC single modular FCC grant, FCC ID: Z64-CC3135MOD. The host system using this module must display a visible label indicating the following text:
Contains FCC ID: Z64-CC3135MOD
This module is designed to comply with the IC single modular IC grant, IC: 451I-CC3135MOD. The host system using this module must display a visible label indicating the following text:
Contains IC: 451I-CC3135MOD
This module is designed to comply with the JP statement, 201-190034. The host system using this module must display a visible label indicating the following text:
Contains transmitter module with certificate number: 201-190034.