JAJSHT5E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
For proper start-up of the CC3135MOD module, perform the recommended power-up sequencing as follows:
Figure 7-6 shows the reset timing diagram for the first-time power-up and reset removal.
Figure 7-6 First-Time Power-Up and Reset Removal Timing Diagram
Table 7-7 describes the timing requirements for the first-time power-up and reset removal.
| ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| T1 | nReset time | nReset timing after VBAT supplies are stable | 1 | ms | ||
| T2 | Hardware wake-up time | 25 | ms | |||
| T3 | Initialization time | Internal 32kHz XTAL settling plus firmware initialization time plus radio calibration | 1.35 | s |