JAJSHT5E February 2019 – December 2024 CC3135MOD
PRODUCTION DATA
The TI CC3135MOD module is certified for FCC, IC/ISED, ETSI/CE, and MIC. Moreover, the module is also Wi-Fi certified with the ability to request a certificate transfer for Wi-Fi alliance members. TI customers that build products based on the TI CC3135MOD can save in testing cost and time per product family.
The CC3135MOD module is certified to the standards listed in Table 8-2 (with IDs where applicable).
| REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
|---|---|---|
| FCC (USA) | Part 15C + MPE FCC RF Exposure | Z64-CC3135MOD |
| IC/ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi) | 451I-CC3135MOD |
| ETSI/CE (Europe) | EN300328 v2.2.1 (2.4 GHz Wi-Fi) | — |
| EN301893 v2.1.1 (5GHz Wi-Fi) | — | |
| EN62311:2008 (MPE) | — | |
| EN301489-1 v2.2.1 (EMC General) | — | |
| EN301489-17 v3.2.0 (EMC Wi-Fi) | — | |
| EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
| MIC (Japan) | Article 49-20 of ORRE | 201-190034 |