JAJSI70C May 2008 – November 2019 DAC9881
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| AVDD | Analog power supply | 2.7 | 5.5 | V | ||
| IOVDD | Interface power supply | 1.7 | AVDD | V | ||
| VREFH | Reference high input voltage | AVDD = 5.5 V | 1.25 | 5 | AVDD | V |
| AVDD = 3 V | 1.25 | 2.5 | AVDD | V | ||
| VREFL | Reference low input voltage | –0.2 | 0 | 0.2 | V | |
| TA | Specified temperature | –40 | 105 | °C | ||