JAJSI70C May 2008 – November 2019 DAC9881
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| fSCLK | Maximum clock frequency | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 40 | MHz | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 50 | MHz | |||
| t1 | Minumum CS high time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 50 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 30 | ns | |||
| t2 | Delay from CS falling edge to SCLK rising edge | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 8 | ns | |||
| t3 | Delay from SCLK falling edge to CS falling edge | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 0 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 0 | ns | |||
| t4 | SCLK low time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |||
| t5 | SCLK high time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 15 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |||
| t6 | SCLK cycle time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 25 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 20 | ns | |||
| t7 | Delay from SCLK rising edge to CS rising edge | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |||
| t8 | Input data setup time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 8 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 5 | ns | |||
| t9 | Input data hold time | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 5 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 5 | ns | |||
| t14 | Delay from CS rising edge to LDAC falling edge | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 5 | ns | |||
| t15 | LDAC pulse duration | 2.7 ≤ AVDD < 3.6 V, 2.7 ≤ IOVDD ≤ AVDD | 15 | ns | |
| 3.6 ≤ AVDD ≤ 5.5 V, 2.7 ≤ IOVDD ≤ AVDD | 10 | ns | |||