JAJSIB4F December 2015 – May 2025 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA
| DEVICE MODE | TXD(1) INPUT | BUS OUTPUTS(2) | DRIVEN BUS STATE (3) | |
|---|---|---|---|---|
| CANH | CANL | |||
| Normal | L | H | L | Dominant |
| H or Open | Z | Z | Biased Recessive | |
| Silent | X | Z | Z | Biased Recessive |
| Standby | X | Z | Z | Weak Pull to GND |
| Shutdown | X | Z | Z | Weak Pull to GND |
| DEVICE MODE | CAN DIFFERENTIAL INPUTS V(ID) = V(CANH) – V(CANL) | BUS STATE | RXD PIN(1) |
|---|---|---|---|
| Normal or Silent | V(ID) ≥ 0.9V | Dominant | L |
| 0.5V < V(ID) < 0.9V | ? | ? | |
| V(ID) ≤ 0.5V | Recessive | H | |
| Standby | V(ID) ≥ 1.15V | Dominant | See Figure 6-5 |
| 0.4V < V(ID) < 1.15V | ? | ||
| V(ID) ≤ 0.4V | Recessive | ||
| Shutdown | Any | Recessive | H |
| Any | Open (V(ID) ≈ 0V) | Open | H |