JAJSIB4F December 2015 – May 2025 TCAN330 , TCAN330G , TCAN332 , TCAN332G , TCAN334 , TCAN334G , TCAN337 , TCAN337G
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage range, VCC | –0.3 | 5 | V | |
| Voltage at any bus terminal (CANH or CANL), V(BUS) | –14 | 14 | V | |
| Logic input terminal voltage range V(Logic_Input) | –0.3 | 5 | V | |
| Logic output terminal voltage range, V(Logic_Output) | –0.3 | 5 | V | |
| Logic output current, IO(LOGIC) | 8 | mA | ||
| Operating junction temperature range, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | 150 | °C | ||