JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
The DLP553xS-Q1 and DLP462xS-Q1 chipset is designed to support projection-based automotive applications such as head-up displays (HUD) and high resolution headlights.
The DLP553xS-Q1 chipset consists of three components—the DLP553xS-Q1 (DMD), the DLPC23xS-Q1, and the TPS99000S-Q1. The DLP462xS-Q1 chipset consists of three components—the DLP462xS-Q1 (DMD), the DLPC23xS-Q1, and the TPS99000S-Q1. The DMD is a light modulator consisting of tiny mirrors used to form and project images. The DLPC23xS-Q1 is a controller for the DMD; it formats incoming video and controls the timing of the DMD illumination sources and the DMD to display the incoming video. The TPS99000S-Q1 is a controller for the illumination sources (LEDs or lasers) and a management IC for the entire chipset. In conjunction, the DLPC23xS-Q1 and the TPS99000S-Q1 can also be used for system-level monitoring, diagnostics, and failure detection features.