JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
The following signals are analog inputs to TPS99000S-Q1. Most of these analog inputs are DC levels and are somewhat insensitive to noise, but others are part of the real-time color control algorithm of the TPS99000S-Q1 and therefore must be kept immune from noise injection from other signals. The list of analog input pins is as follows:
| PIN | NAME | SIGNAL TYPE |
|---|---|---|
| 70 | TIA_PD2 | Real-time |
| 73 | TIA_PD1 | Real-time |
| 82 | LS_SENSE_N | Real-time |
| 83 | LS_SENSE_P | Real-time |
| 85 | ADC_IN1 | Real-time |
| 86 | ADC_IN2 | DC |
| 88 | ADC_IN3 | DC |
| 90 | ADC_IN4 | DC |
| 92 | ADC_IN5 | DC |
| 93 | ADC_IN6 | DC |
| 94 | ADC_IN7 | DC |
| 96 | V3P3V | DC |
| 97 | V1P8V | DC |
| 98 | V1P1V | DC |
In particular, the photodiode inputs TIA_PD1 and TIA_PD2 are especially sensitive to noise as they are inputs to very high gain amplifiers. It is recommended to shield these signals from noise with a ground trace next to the signal.