JAJSJA2A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tSPICPER | SPI CLK Cycle Time | 31 | 33 | ns | |
| tSPICHIGH | SPI CLK High Time | 10 | ns | ||
| tSPICLOW | SPI CLK Low Time | 10 | ns | ||
| tSPIDOUT | CLK Falling to DOUT | 0 | 15 | ns | |
| tSSSETUP | SPI SS_Z to CLK Rising Setup Time | 5 | ns | ||
| tSSHOLD | SPI CLK Rising to SS_Z Hold Time | 5 | ns | ||
| tDINSETUP | SPI DIN to CLK Rising Setup Time | 5 | ns | ||
| tDINHOLD | SPI CLK Rising to DIN Hold Time | 5 | ns | ||
Figure 5-4 DLPC23xS-Q1 Diagnostic Interface Timing
Figure 5-5 Chip Select Setup and Hold
Timing