JAJSJE1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
The TPS1HC100-Q1 is designed to provide an enhanced set of diagnostic and protection features. However, if the system design only allows for a limited number of I/O connections, some pins can be considered as optional.
PIN NAME | CONNECTION IF NOT USED | IMPACT IF NOT USED |
---|---|---|
SNS | Ground through 1-kΩ resistor | Analog sense is not available. |
LATCH | Float or ground through RPROT resistor | With LATCH unused, the device auto-retries after a fault. If latched behavior is desired, but the system describes limited I/O, it is possible to use one microcontroller output to control the latch function of several high-side channels. |
ILIM | Float | If the ILIM pin is left floating, the device is set to the default internal current-limit threshold. |
DIA_EN | Float or ground through RPROT resistor | With DIA_EN unused, the analog sense, open-load, and short-to-battery diagnostics are not available. |
FAULT | Float | Open drain FAULT signal is not able to be used |