JAJSJE1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVBB_NOM | Nominal supply voltage (1) | 3.5 | 18 | V | |
VVBB_EXT | Extended supply voltage(2) | 2.6 | 28 | V | |
VVBB_SC | Short circuit supply voltage capability | 28 | V | ||
VEN | Enable voltage | –1 | 5.5 | V | |
VDIA_EN | Diagnostic Enable voltage | –1 | 5.5 | V | |
VLATCH | Latch voltage | –1 | 5.5 | V | |
VSNS | Sense voltage | –1 | 7 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |