JAJSJE1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
Short-to-battery detection has the same detection mechanism and behavior as open-load detection, both in the on-state and off-state. There is no way to differentiate between open load and short-to-battery in this device, but the system does detect the fault and protect accordingly. See Table 8-2 for more details.