JAJSJE1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
The device is qualified for both automotive and industrial applications. The normal power supply connection is a 12-V automotive system. The supply voltage must be within the range specified in the Recommended Operating Conditions.
VBB Voltage Range |
Note |
---|---|
3 V to 6 V |
Extended lower 12-V automotive battery operation such as cold crank and start-stop. Device is fully functional but current sense and current limit accuracies do not apply as well as timing parametrics can deviate from specification. |
6 V to 18 V |
Nominal 12-V automotive battery voltage range. All parametric specifications apply and the device is fully functional and protected. |
18 V to 28 V |
Extended upper 12-V automotive battery operation such as double battery. Device is fully functional and protected but timing parametrics can deviate from specifications |
35 V |
Load dump voltage. Device is operational and lets the pulse pass through without being damaged but does not protect against short circuits. |