JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
Clock Mode 0 (clk polarity = 0 ; clk phase = 0 ) is the mode of operation.(1)
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tsu(D-SCLK) | Setup time, d[3:0] valid before falling sclk edge | 5 | ns | ||
th(SCLK-D) | Hold time, d[3:0] valid after falling sclk edge | 1 | ns | ||
tsu(D-SCLK) | Setup time, final d[3:0] bit valid before final falling sclk edge | 5 – P(2) | ns | ||
th(SCLK-D) | Hold time, final d[3:0] bit valid after final falling sclk edge | 1 + P(2) | ns |