JAJSKM7C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1 | tc(SPC)S | Cycle time, SPICLK(4) | 25 | ns | ||
2(5) | tw(SPCH)S | Pulse duration, SPICLK high (clock polarity = 0) | 10 | ns | ||
tw(SPCL)S | Pulse duration, SPICLK low (clock polarity = 1) | 10 | ||||
3(5) | tw(SPCL)S | Pulse duration, SPICLK low (clock polarity = 0) | 10 | ns | ||
tw(SPCH)S | Pulse duration, SPICLK high (clock polarity = 1) | 10 | ||||
4(5) | td(SPCH-SOMI)S | Delay time, SPISOMI valid after SPICLK high (clock polarity = 0) | 10 | ns | ||
td(SPCL-SOMI)S | Delay time, SPISOMI valid after SPICLK low (clock polarity = 1) | 10 | ||||
5(5) | th(SPCH-SOMI)S | Hold time, SPISOMI data valid after SPICLK high (clock polarity = 0) | 2 | ns | ||
th(SPCL-SOMI)S | Hold time, SPISOMI data valid after SPICLK low (clock polarity = 1) | 2 |