JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
The device is disabled under any of the following conditions:
#GUID-502EDDE0-F194-4FF9-B8AF-5AB9BDA868B8/SBVS2359568 shows the conditions that lead to the different modes of operation.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| VIN | VEN | IOUT | TJ | |
| Normal mode | |VIN| > { |VOUT(nom)| + |VDO|, |VIN(min)| } | |VEN| > |V(HI)| | IOUT < ICL | TJ < 125°C |
| Dropout mode | |VIN(min)| < |VIN| < |VOUT(nom)| + |VDO| | |VEN| > |V(HI)| | — | TJ < 125°C |
| Disabled mode (any true condition disables the device) | |VIN| ≤ |VUVLO| | |VEN| < |V(HI)| | — | TJ > ~178°C |