JAJSLN2 November 2021 TPS7H1210-SEP
PRODUCTION DATA
It is recommended to use low equivalent series resistance (ESR) capacitors for the input, output, noise reduction, and bypass capacitors. Ceramic capacitors with an X7R dielectric is preferred. This dielectric offers stable characteristics over temperature.
The TPS7H1210-SEP negative linear regulator achieves stability with a minimum input and output capacitance of 10 μF. TI recommends using a 10-μF capacitor at the input. A larger capacitor is recommended at the output. Specifically, TI recommends using a 47-μF capacitor (or multiple capacitors to reach ~47 μF) at the output to improve single event transient (SET) performance.