JAJSP85A December 2023 – February 2025 LMK5C33216A
PRODUCTION DATA
Some applications require start-up clocks to operate the entire system at power on. Other applications can only require a valid clock for the logic device (CPU, ASIC, or FPGA) at power on which can then program the LMK5C33216A with custom settings if the default ROM configuration does not meet the application requirements. The LMK5C33216A provides ROM pages to support default output clocks on start-up and an EEPROM to allow customization of the start-up clocks if the ROM pages do not meet the application requirements. See ROM Detailed Description and EEPROM Overlay for more information.