JAJSP85A December 2023 – February 2025 LMK5C33216A
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| POWER | |||
| VDDO_0_1 | 1 | P | Power supply for OUT0 and OUT1. Connect to supply; do not leave floating or connect to GND. |
| VDD_APLL1_XO | 8 | P | Power supply for XO and APLL1. Connect to supply; do not leave floating or connect to GND. |
| VDDO_2_3 | 11 | P | Power supply for OUT2 and OUT3. Connect to supply; do not leave floating or connect to GND. |
| VDD_APLL2 | 23 | P | Power supply for APLL2 |
| VDDO_4_TO_7 | 28 | P | Power supply for OUT4 to OUT7 |
| VDD_IN0 | 33 | P | Power supply for IN0 DPLL reference |
| VDD_IN1 | 37 | P | Power supply for IN1 DPLL reference |
| VDD_DIG | 41 | P | Power supply for digital. Connect to supply; do not leave floating or connect to GND. |
| VDDO_14_15 | 44 | P | Power supply for OUT14 and OUT15 |
| VDD_APLL3 | 47 | P | Power supply for APLL3 (BAW APLL). Connect to supply; do not leave floating or connect to GND. |
| VDDO_8_TO_13 | 55 | P | Power supply for OUT8 to OUT13 |
| DAP | N/A | G | Ground |
| CORE BLOCKS (2) | |||
| LF1 | 6 | A | External loop filter cap for APLL1. Recommended capacitor value is 100nF. Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
| CAP_APLL1 | 7 | A | LDO bypass capacitor for APLL1 VCO. Recommended capacitor value is 10µF. |
| LF2 | 19 | A | External loop filter cap for APLL2. Recommended capacitor value is 100nF. Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
| CAP3_APLL2 | 20 | A | Internal bias bypass capacitor for APLL2 VCO. Recommended capacitor value is 10µF. |
| CAP2_APLL2 | 21 | A | Internal bias bypass capacitor for APLL2 VCO. Recommended capacitor value is 10µF. |
| CAP1_APLL2 | 22 | A | LDO bypass capacitor for APLL2 VCO. Recommended capacitor value is 10µF. |
| CAP_DIG | 40 | A | LDO bypass capacitor for Digital Core Logic. Recommended capacitor value is 10uF. |
| CAP_APLL3 | 48 | A | Internal bias bypass capacitor for the BAW APLL. Recommended capacitor value is 10µF. |
| LF3 | 49 | A | External loop filter cap for the BAW APLL. Recommended capacitor value is 470nF. Refer to APLL Loop Filters (LF1, LF2, LF3) for more details. |
| INPUT BLOCKS | |||
| XO | 9 | I | XO/TCXO/OCXO input pin, refer to Oscillator Input (XO) for configuring the internal XO input termination. |
| IN0_P | 34 | I | Primary reference input to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
| IN0_N | 35 | I | |
| IN1_N | 38 | I | Secondary reference input to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
| IN1_P | 39 | I | |
| OUTPUT BLOCKS | |||
| OUT0_P | 2 | O | Clock Output 0. Sources from DPLL reference inputs, XO, the BAW APLL, APLL2, or APLL1. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, HCSL, 1.8V LVCMOS, or 2.65V LVCMOS. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT0_N | 3 | O | |
| OUT1_N | 4 | O | Clock Output 1. Sources from DPLL reference inputs, XO, the BAW APLL, APLL2, or APLL1. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, HCSL, 1.8V LVCMOS, or 2.65V LVCMOS. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT1_P | 5 | O | |
| OUT2_P | 12 | O | Clock Output 2. Sources from the BAW APLL and APLL2. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT2_N | 13 | O | |
| OUT3_N | 14 | O | Clock Output 3. Sources from the BAW APLL and APLL2. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT3_P | 15 | O | |
| OUT5_P | 24 | O | Clock Output 5. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT5_N | 25 | O | |
| OUT4_N | 26 | O | Clock Output 4. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT4_P | 27 | O | |
| OUT6_P | 29 | O | Clock Output 6. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT6_N | 30 | O | |
| OUT7_N | 31 | O | Clock Output 7. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT7_P | 32 | O | |
| OUT14_P | 42 | O | Clock Output 14. Sources from the BAW APLL, APLL2, and APLL1. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
| OUT14_N | 43 | O | |
| OUT15_N | 45 | O | Clock Output 15. Sources from the BAW APLL, APLL2, or APLL1. Programmable formats: AC-LVPECL, HSDS, LVDS, or HCSL. Refer to Clock Outputs (OUTx_P/N) for details on configuring and terminating the outputs. |
| OUT15_P | 46 | O | |
| OUT8_P | 51 | O | Clock Output 8. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT8_N | 52 | O | |
| OUT9_N | 53 | O | Clock Output 9. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT9_P | 54 | O | |
| OUT10_P | 56 | O | Clock Output 10. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT10_N | 57 | O | |
| OUT11_N | 58 | O | Clock Output 11. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT11_P | 59 | O | |
| OUT12_P | 60 | O | Clock Output 12. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT12_N | 61 | O | |
| OUT13_N | 62 | O | Clock Output 13. Sources from the BAW APLL or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT13_P | 63 | O | |
| LOGIC CONTROL/STATUS | |||
| GPIO2(3) | 10 | I/O, S | POR: See ROM Detailed Description Normal Operation: GPIO input or output |
| SDIO(4) | 16 | I/O | SPI or I2C Data (SDA) |
| SCK(4) | 17 | I | SPI or I2C Clock (SCL) |
| SCS_ADD(3) | 18 | I, S | POR: I2C address select (see GPIO1 and SCS_ADD Functionalities
and I2C Serial Interface) Normal Operation: SPI Chip Select (2-state) |
| PD# | 36 | I | Device power down (active low), internal 200kΩ pullup to VCC |
| GPIO0(3) | 50 | I/O, S | POR: See ROM Detailed Description Normal Operation: GPIO input or output |
| GPIO1(3) | 64 | I/O, S | POR: See GPIO1 and SCS_ADD Functionalities Normal Operation: GPIO input or output |