JAJSP85A December 2023 – February 2025 LMK5C33216A
PRODUCTION DATA
The DPLL feedback path has a programmable prescaler (33 bits, 1 to 233 – 1) and a fractional feedback (FB) divider. The programmable DPLL FB divider includes a 33-bit integer portion (INT), 40-bit numerator portion (NUM), and 40-bit denominator portion (DEN). The total DPLL FB divider value is: FBDPLL = INT + NUM / DEN.
In DPLL mode, the TDC frequency and total DPLL feedback divider and prescalers determine the VCO frequency. Refer to DPLL VCO Frequency for how to calculate the VCO frequency.