JAJSP85A December 2023 – February 2025 LMK5C33216A
PRODUCTION DATA
The PD# pin (active low) can be used for device power down and used to initialize the POR sequence. When PD# is pulled low, the entire device is powered down and the serial interface is disabled. When PD# is pulled high, the device POR sequence is triggered to begin the device start-up sequence and normal operation as depicted in Table 9-1. If the PD# pin is toggled to issue a momentary hard-reset, the negative pulse applied to the PD# pin must be greater than 200ns to be captured by the internal digital system clock.
| PD# PIN STATE | DEVICE OPERATION |
|---|---|
| 0 | Device is disabled |
| 1 | Normal operation |